1AT20AL175.0 Y=27.0MM - Product Obsolete

Product 1AT20AL175.0 Y=27.0MM is now an obsolete item. Contact us with any further questions.

This product family is now obsolete. Review our current product offering through our Profile Rail overview page.

1AT20AL175.0 Y=27.0MM

T-Series, 20mm, Standard,

Lead Time:  Contact Factory Lead times may increase with higher quantities. Lead time displayed in business days.
Cut to Length:

Min: 152.0 mm  Max: 2950.0 mm  Tolerance +/- 0.1 mm


  • High flexibility translates into N class radial run out only.
  • Proprietary "U" channel construction allows the rail to flex to accommodate poor machine bases or misalignment errors.
  • Lower cost installation and reduced installation time by eliminating the need for a costly machined base and special tools.
  • Drop-in replacement for conventional all-steel profile linear guides.

Dimensions

Dimensions
Dimension Value
[A] 63.0 mm
[A1] 31.5 mm
[A2] 20.0 mm
[A3] 21.5 mm
[B] 76.0 mm
[E1] 53.0 mm
[E2] 40.0 mm
[H] 30.0 mm
[H1] 25.0 mm
[H2] 18.0 mm
[N1] 10.0 mm
[N5] 6.3 mm
[N6] 7.5 mm
[S1] M5
[S2] M6
[S3] M5
[S5] 5.8 mm
[S6] 9.5 mm
[X] 60.0 mm
[LMax] 3,000.0 mm

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Assembly
Carriage A - Standard
Size 20
Rail Length 175.0 mm (6.89 in)
Material Aluminum Alloy
Number of Carriages 1
Temperature Max 80 °C (176 °F)
Weight 0.358 kg (0.790 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance Value
100 km Dynamic Load Rating 9,000 N (2,023 lbf)
50 km Dynamic Load Rating 11,340 N (2,549 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static Load Rating 11,000 N (2,473 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?